Standard-Messages
Diagmessages of DeviceMainSlot
Diagmessages of module SafeMotion
Diagmessages of DeviceDebugSlot
Diagmessages of AxisMainSlot
Diagmessages of InterpolatorSlot
Diagmessages of PositionControlSlot
Diagmessages of VelocityControlSlot
Diagmessages of BiquadFilterSlot
Diagmessages of TorqueControlSlot
Diagmessages of FeedbackSlot
Diagmessages of MotorSlot
6320, Parameter error in Object 0xXX/XX
6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.
638A, The Axis seems not to be parameterized.
638B, Parameter Torque Current curve: Unable to calculate Torque Current curve.
638C, Motor type does not match
638D, Connected Motor is compatible to the configured Motor
638E, The Motor brake is automatically unlocked
7122, Motor error or commutation malfunction
7181, Motor thermal utilization has reached the warning level
7182, Motor thermal utilization has left the warning level
7183, Motor thermal utilization has reached the Error Level
7184, Motor overload shut down
7185, Motor overtemperature shut down
7186, Commutation offset source: No commutation offset existing in source 'encoder memory'
7187, Cogging compensation init error, Additional Errorcode 0xXX
7188, Motor overtemperature warning
7189, Invalid motor temperature sensor characteristic
718A, Invalid motor temperature sensor data
718B, Invalid motor inductance characteristic
718C, Sensorless control timeout error
718D, Sensorless control commutation position lost
718E, Commutation offset not valid
718F, Commutation offset command parameter error
7190, Commutation offset command excessive current deviation
7191, Commutation offset command feedback direction error
7192, Commutation offset command free movement check failed
7193, Field weakening not supported in selected motor control mode
7194, Cogging compensation error, Id=0xXX, Arg=0xXX
7195, Cogging compensation warning, Id=0xXX, Arg=0xXX
7196, Position overflow detected
7197, The module in the torque control slot is not compatible with the configured motor
FFFF, Internal Error, Additional Errorcode 0xXX
Diagmessages of AxisDebugSlot