1600:x LinearMotor Outputs






16E0:x LinearMotor Dynamic Outputs






1A00:x LinearMotor Inputs






1AE0:x LinearMotor Dynamic Inputs






32C0:x LinearMotor parameters






32C1:x LinearMotor actual values






32C2:x LinearMotor force characteristic






32C6:x LinearMotor commutation monitoring parameters






32C7:x LinearMotor temperature sensor characteristic






32C8:x LinearMotor thermal model






32C9:x LinearMotor rotor slowdown procedure parameter






32CA:x LinearMotor info






32CC:x LinearMotor inductance characteristic






32CD:x LinearMotor commutation offset command






32CE:x LinearMotor commutation offset command parameters






32D1:x LinearMotor field weakening parameter






32D3:x LinearMotor cogging compensation parameter







32D3:01 Control







32D3:02 Gain







32D3:03 Force limit







32D3:04 Dead time offset







32D3:05 Fading out start velocity







32D3:06 Fading out end velocity







32D3:07 Connected TcCOM Object: Id







32D3:08 Connected TcCOM Object: Version







32D3:09 Active fading out start velocity







32D3:0A Active fading out end velocity






32D4:x LinearMotor cogging compensation actual values






32D5:x LinearMotor cogging compensation demand values






32DF LinearMotor control mode






6075 Motor standstill current






6076 Motor standstill force






6080 Max motor speed