1A00:x VoiceCoilMotor Inputs






1AE0:x VoiceCoilMotor Dynamic Inputs






32C0:x VoiceCoilMotor parameters







32C0:01 Configured motor type







32C0:03 Motor peak current







32C0:04 Motor nominal voltage







32C0:05 Motor max voltage







32C0:06 Winding resistance R







32C0:08 Winding inductance L







32C0:09 Motor warning temperature







32C0:0A Motor shut down temperature







32C0:0B Coil unit mass







32C0:0C Motor rated speed







32C0:0D Motor rated force







32C0:0F Motor temperature sensor connection







32C0:10 Motor max voltage slope







32C0:17 Motor peak force






32C1:x VoiceCoilMotor actual values






32C2:x VoiceCoilMotor force characteristic






32C7:x VoiceCoilMotor temperature sensor characteristic






32C9:x VoiceCoilMotor rotor slowdown procedure parameter






32CA:x VoiceCoilMotor info






32CC:x VoiceCoilMotor inductance characteristic






32DF VoiceCoilMotor control mode






6075 Motor standstill current






6076 Motor standstill force






6080 Max motor speed