1600:x AxisMain Outputs





16E0:x AxisMain Dynamic Outputs





1A00:x AxisMain Inputs





1AE0:x AxisMain Dynamic Inputs





3000:x AxisMain parameters






3000:01 Motor brake type






3000:02 Motor brake usage






3000:03 Drive on delay time






3000:04 Drive off delay time






3000:05 Motor brake current monitoring level






3000:06 Configured drive type






3000:07 Motor brake force






3000:08 Modulo data storage






3000:09 Voltage enabled bit support






3000:0A Touch probe 1 edge filter time






3000:0B Touch probe 2 edge filter time






3000:0C Digital input 1 force






3000:0D Digital input 2 force






3000:0E Digital input 3 force






3000:0F Digital input 4 force






3000:10 Digital output 2 force






3000:11 Digital output 1 force






3000:12 Touch probe 1 position source






3000:13 Touch probe 2 position source





3001:x AxisMain actual values





3002:x AxisMain parameters positive limit switch





3003:x AxisMain parameters negative limit switch





3004:x AxisMain parameters error manager





3005:x AxisMain scaling index





3006:x AxisMain command





3007:x AxisMain parameters position offset





3008:x AxisMain parameters encoder direction





3009:x AxisMain parameters hardware enable





300A:x AxisMain demand values





300C:x AxisMain advanced tuning command





300D:x AxisMain advanced tuning command parameters





300E:x AxisMain parameters fast stop





301E:x AxisMain error counter





301F:x AxisMain info





603E:x TxPDO Data invalid





603F Error code





6040 Controlword





6041 Statusword





605A Quick stop option code





605E Fault reaction option code





6060 Modes of operation





6061 Modes of operation display





6064 Position actual value





606C Velocity actual value





607B:x Position range limit





608F:x Position encoder resolution





6091:x Gear ratio





6092:x Feed constant





6096:x Velocity factor





6097:x Acceleration factor





60A2:x Jerk factor





60B8 Touch probe control





60B9 Touch probe status





60BA Touch probe 1 positive edge





60BB Touch probe 1 negative edge





60BC Touch probe 2 positive edge





60BD Touch probe 2 negative edge





60D0:x Touch probe source





60D1 Touch probe time stamp 1 positive edge





60D2 Touch probe time stamp 1 negative edge





60D3 Touch probe time stamp 2 positive edge





60D4 Touch probe time stamp 2 negative edge





60D5 Touch probe 1 positive edge counter





60D6 Touch probe 1 negative edge counter





60D7 Touch probe 2 positive edge counter





60D8 Touch probe 2 negative edge counter





60D9 Supported functions





60DA Function settings





60E4:x Additional position actual value





60E5:x Additional velocity actual value





60E6:x Additional position encoder resolution encoder increments





60E8:x Additional gear ratio motor revolutions





60E9:x Additional feed constant feed





60EB:x Additional position encoder resolution motor revolutions





60ED:x Additional gear ratio shaft revolutions





60EE:x Additional feed constant driving shaft revolutions





60FD Digital inputs





6502 Supported drive modes