Standard-Messages




Diagmessages of DeviceMainSlot




Diagmessages of SafetySlot




Diagmessages of DeviceDebugSlot




Diagmessages of AxisMainSlot




Diagmessages of InterpolatorSlot




Diagmessages of PositionControlSlot




Diagmessages of VelocityControlSlot




Diagmessages of BiquadFilterSlot




Diagmessages of TorqueControlSlot




Diagmessages of FeedbackSlot




Diagmessages of MotorSlot





6320, Parameter error in Object 0xXX/XX





6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.





638A, The Axis seems not to be parameterized.





638B, Parameter Torque Current curve: Unable to calculate Torque Current curve.





638C, Motor type does not match





638D, Connected Motor is compatible to the configured Motor





638E, The Motor brake is automatically unlocked





7122, Motor error or commutation malfunction





7181, Motor thermal utilization has reached the warning level





7182, Motor thermal utilization has left the warning level





7183, Motor thermal utilization has reached the Error Level





7184, Motor overload shut down





7185, Motor overtemperature shut down





7186, Commutation offset source: No commutation offset existing in source 'encoder memory'





7187, Cogging compensation init error, Additional Errorcode 0xXX





7188, Motor overtemperature warning





7189, Invalid motor temperature sensor characteristic





718A, Invalid motor temperature sensor data





718B, Invalid motor inductance characteristic





718C, Sensorless control timeout error





718D, Sensorless control commutation position lost





718E, Commutation offset not valid





718F, Commutation offset command parameter error





7190, Commutation offset command excessive current deviation





7191, Commutation offset command feedback direction error





7192, Commutation offset command free movement check failed





7193, Field weakening not supported in selected motor control mode





7194, Cogging compensation error, Id=0xXX, Arg=0xXX





7195, Cogging compensation warning, Id=0xXX, Arg=0xXX





7196, Position overflow detected





7197, The module in the torque control slot is not compatible with the configured motor





FFFF, Internal Error, Additional Errorcode 0xXX




Diagmessages of AxisDebugSlot