Document structure
S-Parameter
S-0-0001 Control unit cycle time (TNcyc)
S-0-0002 Communication cycle time (tScyc)
S-0-0007 Feedback acquisition capture point (t4)
S-0-0011 Class 1 diagnostic (C1D)
S-0-0012 Class 2 diagnostic (C2D)
S-0-0013 Class 3 diagnostic (C3D)
S-0-0015 Telegram type
S-0-0016 Configuration list of AT
S-0-0017 IDN-list of all operation data
S-0-0018 IDN-list of operation data for CP2 (PreOp)
S-0-0019 IDN-list of operation data for CP3 (SafeOp)
S-0-0020 IDN-list of operation data for CP4 (Op)
S-0-0021 IDN-list of invalid operation data for CP2 (PreOp)
S-0-0022 IDN-list of invalid operation data for CP3 (SafeOp)
S-0-0024 Configuration list of MDT
S-0-0025 IDN-list of all procedure commands
S-0-0029 MDT error counter
S-0-0030 Manufacturer version
S-0-0031 Hardware version
S-0-0032 Primary operation mode
S-0-0033 Secondary operation mode 1
S-0-0034 Secondary operation mode 2
S-0-0035 Secondary operation mode 3
S-0-0036 Velocity command value
S-0-0037 Additive velocity command value
S-0-0040 Velocity feedback value 1
S-0-0043 Velocity polarity parameter
S-0-0044 Velocity data scaling type
S-0-0045 Velocity data scaling factor
S-0-0046 Velocity data scaling exponent
S-0-0047 Position command value
S-0-0048 Additive position command value
S-0-0051 Position feedback value 1 (motor feedback)
S-0-0053 Position feedback value 2 (external feedback)
S-0-0055 Position polarity parameters
S-0-0076 Position data scaling type
S-0-0079 Position resolution
S-0-0080 Torque command value
S-0-0081 Additive torque command value
S-x-0082 Positive torque limit value
S-x-0083 Negative torque limit value
S-0-0084 Torque feedback value
S-0-0085 Torque / force polarity parameter
S-0-0086 Torque/force data scaling type
S-x-0091 Bipolar velocity limit value
S-x-0092 Bipolar torque limit value
S-0-0095 Diagnostic message
S-0-0099 Reset class 1 diagnostic (pc)
S-0-0100 Velocity loop proportional gain
S-0-0101 Velocity loop integral action time
S-0-0103 Modulo Value
S-0-0104 Position loop Kv-factor
S-0-0106 Current loop proportional gain 1
S-0-0107 Current control loop integral action time 1
S-x-0109 Motor peak current
S-0-0110 Amplifier peak current
S-x-0111 Motor continuous stall current
S-0-0112 Amplifier rated current
S-x-0113 Maximum motor speed
S-0-0119 Current loop proportional gain 2
S-0-0120 Current control loop integral action time 2
S-0-0124 Standstill window
S-0-0126 Torque threshold Tx / Fx
S-0-0130 Probe value 1 positive edge
S-0-0131 Probe value 1 negative edge
S-0-0134 Master control word
S-0-0135 Drive status word
S-x-0136 Positive acceleration limit value
S-x-0137 Negative acceleration limit value
S-0-0143 Sercos interface version
Actual length
Max length
String
S-0-0149 Positive drive stop procedure command (pc)
S-0-0156 Velocity feedback value 2 (external feedback)
S-0-0159 Monitoring window
S-0-0160 Acceleration data scaling type
S-0-0161 Acceleration data scaling factor
S-0-0162 Acceleration data scaling exponent
S-0-0163 Weight counterbalance
S-0-0169 Probe control parameter
S-0-0170 Probing cycle procedure command (pc)
S-0-0179 Probe status
S-0-0185 Length of the configurable data record in the AT
S-0-0186 Length of the configurable data record in the MDT
S-0-0187 IDN-list of configurable data in the AT
S-0-0188 IDN-list of configurable data in the MDT
S-0-0189 Following distance
S-x-0196 Motor rated current
S-0-0200 Amplifier warning temperature
S-0-0201 Motor warning temperature
S-0-0203 Heatsink shut down temperature
S-0-0204 Motor shut down temperature
S-0-0206 Drive on delay time
S-0-0207 Drive off delay time
S-0-0216 Switch parameter set (pc)
S-0-0217 Parameter set preselection
S-0-0219 IDN-list of parameter set
S-0-0254 Actual parameter set
S-0-0256 Multiplication factor 1 (motor feedback)
S-0-0257 Multiplication factor 2 (external feedback)
S-0-0267 Password
S-0-0273 Maximum drive off delay time
S-0-0274 Received drive addresses
S-0-0292 List of supported operation modes
S-0-0295 Drive enable delay time
S-0-0296 Velocity feed forward gain
S-0-0301 Allocation of real-time control bit 1
S-0-0303 Allocation of real-time control bit 2
S-0-0305 Allocation of real-time status bit 1
S-0-0307 Allocation of real-time status bit 2
S-0-0347 Velocity error
S-0-0348 Acceleration feed forward gain
S-x-0372 Drive Halt acceleration bipolar
S-0-0374 Procedure command error list
S-0-0375 Diagnostic numbers list
S-0-0380 DC bus voltage
S-0-0381 DC bus current
S-0-0383 Motor temperature
S-0-0384 Heatsink temperature
S-0-0390 Diagnostic number
S-0-0403 Position feedback value status
S-0-0405 Probe 1 enable
S-0-0409 Probe 1 positive latched (Counter)
S-0-0410 Probe 1 negative latched (Counter)
S-x-0429 Emergency stop deceleration
S-0-0432 Serial number drive control
S-0-0435 Operating time drive control
S-0-0436 Operating time power stage
S-0-0903 Configuration list of dynamic AT
S-0-0904 Configuration list of dynamic MDT
S-0-0905 IDN-list of configurable data in the dynamic AT
S-0-0906 IDN-list of configurable data in the dynamic MDT
S-0-0907 Control word dynamic MDT
S-0-0908 Status word dynamic AT
S-0-0909 Dynamic MDT error counter
P-Parameter
Support and Service