1600:x LinearMotor Outputs





16E0:x LinearMotor Dynamic Outputs





1A00:x LinearMotor Inputs





1AE0:x LinearMotor Dynamic Inputs





32C0:x LinearMotor parameters





32C1:x LinearMotor actual values





32C2:x LinearMotor force characteristic





32C6:x LinearMotor commutation monitoring parameters





32C7:x LinearMotor temperature sensor characteristic





32C8:x LinearMotor thermal model





32C9:x LinearMotor rotor slowdown procedure parameter





32CA:x LinearMotor info





32CC:x LinearMotor inductance characteristic





32CD:x LinearMotor commutation offset command





32CE:x LinearMotor commutation offset command parameters





32D1:x LinearMotor field weakening parameter





32D3:x LinearMotor cogging compensation parameter






32D3:01 Control






32D3:02 Gain






32D3:03 Force limit






32D3:04 Dead time offset






32D3:05 Fading out start velocity






32D3:06 Fading out end velocity






32D3:07 Connected TcCOM Object: Id






32D3:08 Connected TcCOM Object: Version






32D3:09 Active fading out start velocity






32D3:0A Active fading out end velocity





32D4:x LinearMotor cogging compensation actual values





32D5:x LinearMotor cogging compensation demand values





32DF LinearMotor control mode





6075 Motor standstill current





6076 Motor standstill force





6080 Max motor speed