1600:x AsynchronousMotor Outputs





16E0:x AsynchronousMotor Dynamic Outputs





1A00:x AsynchronousMotor Inputs





1AE0:x AsynchronousMotor Dynamic Inputs





32C0:x AsynchronousMotor parameters






32C0:01 Configured motor type






32C0:02 Pole pairs






32C0:03 Motor peak current






32C0:04 Motor nominal voltage






32C0:05 Motor max voltage






32C0:09 Motor warning temperature






32C0:0A Motor shut down temperature






32C0:0B Motor moment of inertia






32C0:0C Motor rated speed






32C0:0D Motor rated torque






32C0:0F Motor temperature sensor connection






32C0:10 Motor max voltage slope






32C0:11 Max motor speed with max torque






32C0:12 Motor nominal frequency






32C0:13 Motor rotor time constant






32C0:14 Motor power factor






32C0:15 Motor magnetizing current






32C0:18 Uf control mode






32C0:1A reserved_8






32C0:1B reserved_9





32C1:x AsynchronousMotor actual values





32C3:x AsynchronousMotor parameters mappable





32C4:x AsynchronousMotor acceleration protection parameters





32C5:x AsynchronousMotor stall protection parameters





32C7:x AsynchronousMotor temperature sensor characteristic





32C8:x AsynchronousMotor thermal model





32C9:x AsynchronousMotor rotor slowdown procedure parameter





32CA:x AsynchronousMotor info





32D1:x AsynchronousMotor field weakening parameter





32D2:x AsynchronousMotor voltage characteristic





32DF AsynchronousMotor control mode





6075 Motor standstill current





6076 Motor standstill torque





6080 Max motor speed