1A00:x VoiceCoilMotor Inputs
1AE0:x VoiceCoilMotor Dynamic Inputs
32C0:x VoiceCoilMotor parameters
32C0:01 Configured motor type
32C0:03 Motor peak current
32C0:04 Motor nominal voltage
32C0:05 Motor max voltage
32C0:06 Winding resistance R
32C0:08 Winding inductance L
32C0:09 Motor warning temperature
32C0:0A Motor shut down temperature
32C0:0B Coil unit mass
32C0:0C Motor rated speed
32C0:0D Motor rated force
32C0:0F Motor temperature sensor connection
32C0:10 Motor max voltage slope
32C0:17 Motor peak force
32C1:x VoiceCoilMotor actual values
32C2:x VoiceCoilMotor force characteristic
32C7:x VoiceCoilMotor temperature sensor characteristic
32C9:x VoiceCoilMotor rotor slowdown procedure parameter
32CA:x VoiceCoilMotor info
32CC:x VoiceCoilMotor inductance characteristic
32DF VoiceCoilMotor control mode
6075 Motor standstill current
6076 Motor standstill force
6080 Max motor speed