1600:x LinearMotor Outputs
16E0:x LinearMotor Dynamic Outputs
1A00:x LinearMotor Inputs
1AE0:x LinearMotor Dynamic Inputs
32C0:x LinearMotor parameters
32C0:01 Configured motor type
32C0:02 Pole pair distance
32C0:03 Motor peak current
32C0:04 Motor nominal voltage
32C0:05 Motor max voltage
32C0:06 Winding resistance R
32C0:07 Winding inductance Ld
32C0:08 Winding inductance Lq
32C0:09 Motor warning temperature
32C0:0A Motor shut down temperature
32C0:0B Coil unit mass
32C0:0C Motor rated speed
32C0:0D Motor rated force
32C0:0E Commutation offset
32C0:0F Motor temperature sensor connection
32C0:10 Motor max voltage slope
32C0:16 Commutation offset source
32C0:17 Motor peak force
32C0:1A reserved_8
32C0:1B reserved_9
32C1:x LinearMotor actual values
32C2:x LinearMotor force characteristic
32C6:x LinearMotor commutation monitoring parameters
32C7:x LinearMotor temperature sensor characteristic
32C8:x LinearMotor thermal model
32C9:x LinearMotor rotor slowdown procedure parameter
32CA:x LinearMotor info
32CC:x LinearMotor inductance characteristic
32CD:x LinearMotor commutation offset command
32CE:x LinearMotor commutation offset command parameters
32D1:x LinearMotor field weakening parameter
32D3:x LinearMotor cogging compensation parameter
32D4:x LinearMotor cogging compensation actual values
32D5:x LinearMotor cogging compensation demand values
32DF LinearMotor control mode
6075 Motor standstill current
6076 Motor standstill force
6080 Max motor speed