Industrie-PC

Feldbuskomponenten

Antriebstechnik


Servoverstärker


Frequenzumrichter


Dezentrale Antriebssysteme



AMP8000 | Dezentrales Servoantriebssystem




Original-Betriebsanleitung




Diagmessages für AMP8000/AMP8500




Objektbeschreibung





Standard-Objects





Objects of module DeviceMain





Objects of module SafeMotionAMP





Objects of module DeviceDebug





Objects of module AxisMainAMP






1600:x AxisMainAMP Outputs






16E0:x AxisMainAMP Dynamic Outputs






1A00:x AxisMainAMP Inputs






1AE0:x AxisMainAMP Dynamic Inputs






3000:x AxisMain parameters






3001:x AxisMain actual values






3002:x AxisMain parameters positive limit switch






3003:x AxisMain parameters negative limit switch






3004:x AxisMain parameters error manager






3005:x AxisMain scaling index






3006:x AxisMain command






3007:x AxisMain parameters position offset






3008:x AxisMain parameters encoder direction






3009:x AxisMain parameters hardware enable






300A:x AxisMain demand values






300C:x AxisMain advanced tuning command






300D:x AxisMain advanced tuning command parameters






301E:x AxisMain error counter






301F:x AxisMain info






603E:x TxPDO Data invalid






603F Error code






6040 Controlword






6041 Statusword






605A Quick stop option code






605E Fault reaction option code






6060 Modes of operation






6061 Modes of operation display






6064 Position actual value






606C Velocity actual value






607B:x Position range limit






608F:x Position encoder resolution






6091:x Gear ratio






6092:x Feed constant






6096:x Velocity factor






6097:x Acceleration factor






60A2:x Jerk factor






60D9 Supported functions






60DA Function settings






60E4:x Additional position actual value






60E5:x Additional velocity actual value






60E6:x Additional position encoder resolution encoder increments






60E8:x Additional gear ratio motor revolutions






60E9:x Additional feed constant feed






60EB:x Additional position encoder resolution motor revolutions







60EB:01 1st additional position encoder resolution - motor revolutions






60ED:x Additional gear ratio shaft revolutions






60EE:x Additional feed constant driving shaft revolutions






6502 Supported drive modes
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
AMI8100 | Kompakte integrierte Servoantriebe



ASI8100 | Kompakte integrierte Schrittmotorantriebe