1600:x AxisMain Outputs






16E0:x AxisMain Dynamic Outputs






1A00:x AxisMain Inputs






1AE0:x AxisMain Dynamic Inputs






3000:x AxisMain parameters






3001:x AxisMain actual values






3002:x AxisMain parameters positive limit switch






3003:x AxisMain parameters negative limit switch






3004:x AxisMain parameters error manager






3005:x AxisMain scaling index






3006:x AxisMain command






3007:x AxisMain parameters position offset






3008:x AxisMain parameters encoder direction






3009:x AxisMain parameters hardware enable






300A:x AxisMain demand values






300C:x AxisMain advanced tuning command






300D:x AxisMain advanced tuning command parameters






300E:x AxisMain parameters fast stop






301E:x AxisMain error counter






301F:x AxisMain info






603E:x TxPDO Data invalid






603F Error code






6040 Controlword






6041 Statusword






605A Quick stop option code






605E Fault reaction option code






6060 Modes of operation






6061 Modes of operation display






6064 Position actual value






606C Velocity actual value






607B:x Position range limit






608F:x Position encoder resolution






6091:x Gear ratio






6092:x Feed constant






6096:x Velocity factor






6097:x Acceleration factor






60A2:x Jerk factor






60B8 Touch probe control






60B9 Touch probe status






60BA Touch probe 1 positive edge






60BB Touch probe 1 negative edge






60BC Touch probe 2 positive edge






60BD Touch probe 2 negative edge






60D0:x Touch probe source






60D1 Touch probe time stamp 1 positive edge






60D2 Touch probe time stamp 1 negative edge






60D3 Touch probe time stamp 2 positive edge






60D4 Touch probe time stamp 2 negative edge






60D5 Touch probe 1 positive edge counter






60D6 Touch probe 1 negative edge counter






60D7 Touch probe 2 positive edge counter






60D8 Touch probe 2 negative edge counter






60D9 Supported functions






60DA Function settings






60E4:x Additional position actual value






60E5:x Additional velocity actual value






60E6:x Additional position encoder resolution encoder increments






60E8:x Additional gear ratio motor revolutions






60E9:x Additional feed constant feed






60EB:x Additional position encoder resolution motor revolutions







60EB:01 1st additional position encoder resolution - motor revolutions






60ED:x Additional gear ratio shaft revolutions






60EE:x Additional feed constant driving shaft revolutions






60FD Digital inputs






6502 Supported drive modes