Overview of EXTV parameters
Function and characteristics
Configuration and initialization
Memory size
Memory layout
Parameterising the memory layout of V.E. variables
syntax:
Comments in the ASCII list file
Syntax and interpretation of ASCII list file
Data sets for definition of variable types (struct[i].*)
Data sets for definition of the elements of a variable type (struct[i].element[j].*)
Name of the structure element (P-EXTV-00016)
Type of the structure element (P-EXTV-00017)
Synchronisation type of the structure element (P-EXTV-00018)
Access right of the structure element (P-EXTV-00019)
Array size of the structure element (P-EXTV-00020)
Size of a structure element of type VSTRING (P-EXTV-00021)
Definition of the number of characters of a string variable (P-EXTV-00022)
Data sets to define external variables (var[i].*)
Number of configured external variables (P-EXTV-00010)
Plausibility check of the memory layout (P-EXTV-00011)
Method for automatic memory layout (P-EXTV-00012)
Initialisation at CNC start (P-EXTV-00013)
Example of a configuration list
Example of V.E. structures
Integration in NC boot-up
Application and access to variables