Industrial PC
Fieldbus Components
Drive Technology
Servo drive
AX8000 | Multi-axis servo system
AX2090-ND80 | Mains choke
AX8000 | Multi-axis servo system
AX8xxx | Axis module - Object dictionary
AX86x0 | Power supply module - Object dictionary
AX8xxx | Axis module - Diagnostic messages
Standard-Messages
Diagmessages of module DeviceMain
Diagmessages of module SafeMotion
Diagmessages of module DeviceDebug
Diagmessages of module AxisMain
Diagmessages of module Interpolator
Diagmessages of module PositionControl
Diagmessages of module VelocityControl
Diagmessages of module VelocityControl2
Diagmessages of module BiquadFilter
Diagmessages of module TorqueControl
Diagmessages of module OCT rotary (Hiperface DSL)
Diagmessages of module EnDat 22 rotary
Diagmessages of module EnDat 22 linear
Diagmessages of module BiSS-C rotary
Diagmessages of module BiSS-C linear
Diagmessages of module SimulationRotary
Diagmessages of module SyncServoMotor
6320, Parameter error in Object 0xXX/XX
6387, Parameter Motor. The configured DCLink Max Voltage is higher then the Motor Max Voltage.
638A, The Axis seems not to be parameterized.
638B, Parameter Torque Current curve: Unable to calculate Torque Current curve.
638C, Motor type does not match
638D, Connected Motor is compatible to the configured Motor
638E, The Motor brake is automatically unlocked
63B5, The Motor brake is automatically unlocked
7122, Motor error or commutation malfunction
7181, Motor thermal utilization has reached the warning level
7182, Motor thermal utilization has left the warning level
7183, Motor thermal utilization has reached the Error Level
7184, Motor overload shut down
7185, Motor overtemperature shut down
7186, Commutation offset source: No commutation offset existing in source 'encoder memory'
7187, Cogging compensation init error, Additional Errorcode 0xXX
7188, Motor overtemperature warning
7189, Invalid motor temperature sensor characteristic
718A, Invalid motor temperature sensor data
718B, Invalid motor inductance characteristic
718C, Sensorless control timeout error
718D, Sensorless control commutation poisiton lost
718E, Commutation offset not valid
718F, Commutation offset command parameter error
7190, Commutation offset command excessive current deviation
7191, Commutation offset command feedback direction error
7192, Commutation offset command free movement check failed
FFFF, Internal Error, Additional Errorcode 0xXX
7193, Field weakening not supported in selected motor control mode
Diagmessages of module LinearMotor
Diagmessages of module AsynchronousMotor
Diagmessages of module AxisDebug
Diagmessages of module OCT linear (Hiperface DSL)
Diagmessages of module EnDat 3 rotary
Diagmessages of module EnDat 3 linear
AX86x0 | Power supply module - Diagnostic messages
AX2090-BW80 | External brake resistor
TE5910 | TC3 Motion Designer - Quick commissioning guide
AX2090-BW65 | External brake resistor IP65
AX8000 | Multi-axis servo system - Function description
AX2090-NF80 | Mains filter
AX8820 | Universal regenerative unit
AX5000 | Digital Compact Servo Drive
Distributed servo drives
Rotary servomotors
Translatory servomotors
Planetary gears
Transport systems
Compact drive technology
Archive
TwinCAT 3
TwinCAT 2
Industry Solutions
Search
News
Home