1A00:x [SL] OCT Hiperface DSL Rotary Inputs
1AE0:x [SL] OCT Hiperface DSL Rotary Dynamic Inputs
32E0:x [SL] OCT Hiperface DSL Rotary actual values
32E1:x [SL] OCT Hiperface DSL Rotary encoder info
32E1:01 Interface
32E1:02 IpCore version
32E1:03 Encoder identification part 0
32E1:04 Encoder identification part 1
32E1:05 Encoder identification part 2
32E1:06 Encoder base type
32E1:07 Encoder hardware version
32E1:08 rsvd0
32E1:09 Resolution
32E1:0A Range
32E1:0B Base type code name
32E1:0C Serial number
32E1:0D Firmware revision number
32E1:0E Firmware date
32E1:0F Eeprom size
32E1:10 Min permitted encoder temperature
32E1:11 Max permitted encoder temperature
32E1:12 Max permitted encoder speed
32E1:13 Encoder internal position offset
32E1:14 Estimator acceleration
32E1:15 Accepted estimator deviation
32E1:16 rsvd1
32E1:17 Encoder status 0 (addr 0x40) mask
32E1:18 Encoder status 1 (addr 0x41) mask
32E1:19 Encoder status 2 (addr 0x42) mask
32E1:1A Encoder status 3 (addr 0x43) mask
32E1:1B Encoder status 4 (addr 0x44) mask
32E1:1C Encoder status 5 (addr 0x45) mask
32E1:1D Encoder status 6 (addr 0x46) mask
32E1:1E Encoder status 7 (addr 0x47) mask
32E1:1F Encoder status 0 (addr 0x40) after power up
32E1:20 Encoder status 1 (addr 0x41) after power up
32E1:21 Encoder status 2 (addr 0x42) after power up
32E1:22 Encoder status 3 (addr 0x43) after power up
32E1:23 Encoder status 4 (addr 0x44) after power up
32E1:24 Encoder status 5 (addr 0x45) after power up
32E1:25 Encoder status 6 (addr 0x46) after power up
32E1:26 Encoder status 7 (addr 0x47) after power up
32E1:27 Encoder index
32E1:28 Encoder index status
32E1:29 Error log filter
32E1:2A Safe channel 2 resolution
32E1:2B rsvd2
32E1:2C System periods and resolution
32E1:2D Code disk position range
32E2:x [SL] OCT Hiperface DSL Rotary encoder status
32E3:x [SL] OCT Hiperface DSL Rotary temperature sensors
32E4:x [SL] OCT Hiperface DSL Rotary electronic data sheet
32E5:x [SL] OCT Hiperface DSL Rotary position offset data
32E6:x [SL] OCT Hiperface DSL Rotary user data
32E7:x [SL] OCT Hiperface DSL Rotary commutation offset data
32E8:x [SL] OCT Hiperface DSL Rotary direct encoder access
32EA:x [SL] OCT Hiperface DSL Rotary save user data
32EB:x [SL] OCT Hiperface DSL Rotary save commutation offset
32EC:x [SL] OCT Hiperface DSL Rotary scan connected encoder
32ED:x [SL] OCT Hiperface DSL Rotary save electronic data sheet
32EF:x [SL] OCT Hiperface DSL Rotary encoder parameter
32F0:x [SL] OCT Hiperface DSL Rotary cogging compensation data
32FD:x [SL] OCT Hiperface DSL Rotary sHub info and status
32FE:x [SL] OCT Hiperface DSL Rotary sHub actual values