1A00:x VoiceCoilMotor Inputs





1AE0:x VoiceCoilMotor Dynamic Inputs





32C0:x VoiceCoilMotor parameters






32C0:01 Configured motor type






32C0:03 Motor peak current






32C0:04 Motor nominal voltage






32C0:05 Motor max voltage






32C0:06 Winding resistance R






32C0:08 Winding inductance L






32C0:09 Motor warning temperature






32C0:0A Motor shut down temperature






32C0:0B Coil unit mass






32C0:0C Motor rated speed






32C0:0D Motor rated force






32C0:0F Motor temperature sensor connection






32C0:10 Motor max voltage slope






32C0:17 Motor peak force





32C1:x VoiceCoilMotor actual values





32C2:x VoiceCoilMotor force characteristic





32C7:x VoiceCoilMotor temperature sensor characteristic





32C9:x VoiceCoilMotor rotor slowdown procedure parameter





32CA:x VoiceCoilMotor info





32CC:x VoiceCoilMotor inductance characteristic





32DF VoiceCoilMotor control mode





6075 Motor standstill current





6076 Motor standstill force





6080 Max motor speed