Manufacturer
Feedback type
Feedback type string
Feedback use
Feedback direction
rsvd
Power settings
Process channel
Parameter channel
Parameter interface
Connector
Identifier
Bit resolution singleturn position
Bit resolution multiturn position
Number of clockcycles to get a singleturn position or absolute position
Number of clockcycles to get a multiturn position
Digital name plate
Commutation mode
Adjustable commutation offset (mechanical)
LinearResolutionAboutDigitalInterface_Numerator_nm
rsvd
Data
BiSS
Sensor mode: Data description
Sensor mode: Number of status bits
Sensor mode: Number of additional data bits
Sensor mode: Number of CRC bits
Sensor mode: Number of CRC polynomial
Sensor mode: Inverted CRC
Mcd: Type
Mcd: Complete number of data bits
Mcd: Complete number of CRC bits
Mcd: CRC polynomial
Mcd: Inverted CRC
Sensor mode: timeout time in μs
Sensor mode: Min clock speed in kHz
Sensor mode: Max clock speed in kHz
Sensor mode: Max calculation time in μs
Register mode: Timeout time in μs
Register mode: Min clock speed in kHz
Register mode: Max clock speed in kHz
Register mode: Max write time in ms
Register description version number
OEM: Bank number
OEM: Startaddress
OEM: Length in byte
Multi slave support
Pretrigger time encoder to sync in μs
Position calculation time encoder in μs
Reserved
EnDat
Hiperface
Hiperface DSL
Manufacturer limits settings
Feedback options