Manufacturer






Feedback type






Feedback type string






Feedback use






Feedback direction






rsvd






Power settings






Process channel






Parameter channel







Parameter interface







Connector







Identifier







Bit resolution singleturn position







Bit resolution multiturn position







Number of clockcycles to get singleturn position or absolute position







Number of clockcycles get a multiturn position







Digital name plate







Commutation mode







Adjustible commutation offset (mechanical)







Linear resolution about digital interface







rsvd







Data








BiSS









Sensor mode: Data description









Sensor mode: Number of status bits









Sensor mode: Number of additional data bits









Sensor mode: Number of CRC bits









Sensor mode: Number of CRC polynomial









Sensor mode: Inverted CRC









Mcd: Type









Mcd: Complete number of data bits









Mcd: Complete number of CRC bits









Mcd: CRC polynomial









Mcd: Inverted CRC









Sensor mode: timeout time









Sensor mode: Min clock speed









Sensor mode: Max clock speed









Sensor mode: Max calculation time









Register mode: Timeout time









Register mode: Min clock speed









Register mode: Max clock speed









Register mode: Max write time









Register description version number









OEM: Bank number









OEM: Start address









OEM: Length in byte









Multi slave support









Pretrigger time encoder to sync









Position calculation time encoder in μs









Reserved








EnDat








Hiperface








Hiperface DSL






Manufacturer limits settings






Feedback options