Overview of EXTV parameters
Function and characteristics
Configuration and initialization
Memory size
Memory layout
Parameterising the memory layout of V.E. variables
syntax:
Comments in the ASCII list file
Syntax and interpretation of ASCII list file
Data sets for definition of variable types (struct[i].*)
Data sets for definition of the elements of a variable type (struct[i].element[j].*)
Definition of the number of characters of a string variable (P-EXTV-00022)
Data sets to define external variables (var[i].*)
Variable name (P-EXTV-00001)
Byte offset (P-EXTV-00002)
Variable type (P-EXTV-00003)
Scope of validity (P-EXTV-00004)
Synchronisation type (P-EXTV-00005)
Access right (P-EXTV-00006)
Array size (P-EXTV-00007)
Variable size (P-EXTV-00008)
Enabling of HMI access (P-EXTV-00009)
Variable export to PLC-description (P-EXTV-00047)
Number of configured external variables (P-EXTV-00010)
Plausibility check of the memory layout (P-EXTV-00011)
Method for automatic memory layout (P-EXTV-00012)
Initialisation at CNC start (P-EXTV-00013)
Example of a configuration list
Example of V.E. structures
Integration in NC boot-up
Application and access to variables