LED display and connection
Fig.1: ZB8610 LEDDiagnosis LED
LED | Display | ||
|---|---|---|---|
On | off | No power supply | |
green | on | supply voltage present, | |
flashing | Operating display, flashing frequency depends on revolution (see table connection “Mode”) | ||
red | Error/ fan malfunction | ||
Connection
Designation | Meaning |
|---|---|
24 V | +24 V power supply |
0 V | 0 V power supply |
Mode | Input speed regulation via external voltage |
Diag | Output diagnosis (max. output current 15 mA) |