Technical data
Technical data | ZB8610 |
---|---|
Number of channels | 1 fan |
Nominal voltage | 24 V DC (-15 %/+20 %) |
Current consumption | ca. 45 mA |
Operating modes | temperature-controlled, full speed, frequency-controlled |
Rotational frequency fan | adjustable in 9 steps via frequency (1…9 Hz), max. ~5,500 rpm |
Diagnostics, | fan fault, |
Life span | MTBF typ. = 280,000 h @ 20 °C |
Special features | increased performance and extended temperature range for various terminals |
Dimensions (W x H x D) | 47 mm x 22 mm x 55 mm |
Weight | 32 g (incl. bracket) |
Operating/storage temperature | -25…+70 °C/-40…+85 °C |
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. class/installation pos. | IP 20/see chapter “Mounting/Demounting” |
Approvals/Markings*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).