Mover

AT8300-1x00

Explanation

AT

Product area

  • AT = drive technology

8300

Product type

  • 8300 = Mover with NCT electronics fitted

1x00/

Base mover

  • 0 = AT9014-1070-0550
  • 1 = AT9014-1070-1550

NCT electronics

AT 8200–1000

Explanation

AT

Product area

  • AT = drive technology

8200

Product type

  • 8200 = NCT electronics, basic electronics

1000

Suitable for base movers

  • 1000 = AT9014-1070-x550

Base mover

AT9014-1070-x550

Explanation

AT

Product area

  • AT = drive technology

90

Product type

  • 90 = mover

14

Roll variant

  • 14 = 6 rollers, 2 of which are spring-loaded

10

Mover type

  • 10 = suitable for mounting the NCT electronics

70

Length of the mover

  • 70 = 70 mm

x

Identifier of the magnetic plate set

  • 0 = standard
  • 1 = mover 1

5

Number of poles of the magnetic plate set

  • 5 = 5 poles

50

Length of the magnetic plate set

  • 50 = 50 mm