XTS starter kit with NCT functionality

AT2100–001x

Explanation

AT

Product area

  • AT = drive technology

2100

Product type

  • 2100 = starter kit

001

System type

  • 001 = open end

x

Product length

  • 1 = 500 mm
  • 2 = 1000 mm