Start system

Start system 1:

After the starter kit has been connected and switched on:

The Stop button [1] on the control cabinet lights up red continuously.

The Reset button [2] must flash blue.

Start system 2:
Press Reset button [1]
Ensure that the Emergency stop button is unlocked
Start system 3:

The Power LED [1] on the NCT electronics light up continuously.

If the power LED [1] is not permanently lit, the movers must be initialized. Further information can be found in chapter Initializing the movers.

The Start button [2] on the control cabinet must flash green.

The Stop button [3] on the control cabinet must go out.

Start system 4:
Press the Start button [1]
Start system 5:

The Stop button [1] on the control cabinet must flash red.

The Start button [2] on the control cabinet must light up green continuously.

The system is in operation.