Digital or analog input
The position of the switches [1] and [2] on the test board determines whether the digital inputs [3] and [4] or the analog inputs [5] and [6] are enabled.
The following positions of the switches are possible:
Version | Explanation |
|---|---|
Switch [1] up | • Digital input 4 enabled: • Analog input 2 disabled: |
Switch [1] down | • Digital input 4 disabled: • Analog input 2 enabled: |
Switch [2] up | • Digital input 3 enabled: • Analog input 1 disabled: |
Switch [2] down | • Digital input 3 disabled: • Analog input 1 enabled: |