Product characteristics
Permanent magnets
The permanent magnets used are made of a hard magnetic material. The permanent magnets develop high forces even in small designs. They enable the precise and highly dynamic positioning of the movers.
Scalable travel path
The number of installed modules is variable. The length of the travel path can be adapted to any application.
Rail system
The best combination of several rail systems and movers can be selected for each application.
Armature short circuit brake
In the case of an emergency stop the movers can optionally be decelerated by means of an armature short-circuit.
Integrated power electronics
The entire power electronics is integrated in the modules. A 24 VDC control voltage and a 48 VDC load voltage are required to supply the modules.
Software-based control
The XTS is controlled by a software-based cascade control. The control loop structure is stored in the XTS drivers and is calculated cyclically on the control IPC. No additional drive software is required.
Programming according to IEC 61131-3
The standardized Motion Control function blocks according to the PLC Open standard IEC 61131-3 are available for the programming of the XTS.