Example position calculation
Planned Mover 1 position | Parameter MoverSortOrder | Mover 1 | Mover 6 |
---|---|---|---|
Positions in the NC axes before Mover ID detection [mm] | |||
Smallest position | Ascending | 360 | 27 |
Largest position | Descending | 40 | 280 |
Positions in the NC axes during Mover ID detection [mm] | |||
Smallest position | Ascending | - | 27 + 3000 system length |
Largest position | Descending | 40 + 3000 system length | - |
Positions in the NC axes after Mover ID detection [mm] | |||
Smallest position | Ascending | 360 | 3027 |
Largest position | Descending | 3040 | 280 |
Planned Mover 1 position | Parameter MoverSortOrder | Positions in the NC axes [mm] | Mover 1 | Mover 6 |
---|---|---|---|---|
Smallest position | Ascending | Before Mover ID detection | 360
| 27 |
During Mover ID detection | – | 27 + 3000 system length | ||
After Mover ID detection | 360
| 3027 | ||
Largest position | Descending | Before Mover ID detection | 40 + 3000 system length | 280 |
During Mover ID detection | 360
| 3027 | ||
After Mover ID detection | 3040
| 280 |
Planned Mover 1 position | Parameter MoverSortOrder | Positions in the NC axes before Mover ID detection | Positions in the NC axes during Mover ID detection | Positions in the NC axes after Mover ID detection | |||
---|---|---|---|---|---|---|---|
Mover 1 | Mover 6 | Mover 1 | Mover 6 | Mover 1 | Mover 6 | ||
Smallest position | Ascending | 360 mm | 27 mm | – | 27 mm + 3000 mm system length | 360 mm | 3027 mm |
Largest position | Descending | 40 mm | 280 mm | 40 mm + 3000 mm system length | – | 3040 mm | 280 mm |
![]() | 48 V power supply required The 48 V power supply is required to perform Mover ID detection. |