Custom

In the Custom area you have the possibility to define a color.

Custom 1:
►Open the drop-down menu
Custom 2:
►Click on the Custom tab to display the settings area Custom










Custom 3:

Position

Explanation

1

Selection tool in the selection area

2

Selection area

3

Color slider

4

Input fields and sliders for RGB color values

5

Input field and slider for the opacity

6

Input field for HEX color code

7

Display area of the defined color

The adjustment range Custom is displayed.

Set solid color

►Define a color with the selection tool [1] in the selection area [2] and the color slider [3]
►Enter values in the input fields R, G and B [4] to define the color

OR

►Use the R, G and B [4] sliders to set values for the color
►Enter a value for the opacity in the input field A [5]

OR

►Use the A [5] slider to set the opacity

Enter HEX color code

►Enter a code for the HEX color in the input field [6]
►Click outside the settings area to close the drop-down menu