Close-Gap
- ►Click on Close-Gap
- ►Activate the checkbox Track Close-Gap Info to display the distance from the start point to the endpoint of the track
OR
- ►Deactivate the checkbox Track Close-Gap Info to hide the distance from the start point to the endpoint of the track
- ►If necessary, change the value in the input field Thickness
- ►Choose a color from the drop-down menu Brush
Further information can be found in chapter Drop-down menu Brush | Color.
- ►Activate the checkbox Show Text to show the text
OR
- ►Deactivate the checkbox Show Text to hide the text
- ►Click on the buttons at Text Baseline and Text Alignment to select the alignment of the text
- ►Select the preset value in the drop-down menu Text Font Size
OR
- ►Enter a value in the input field Text Font Size
Property | Explanation | Default setting |
|---|---|---|
Track Close-Gap Info | Display of the distance from the start point to the endpoint of the track | Enabled |
Thickness | Line width | 8 |
Brush | Font color | LightSkyBlue |
Show text | Display of the text | Enabled |
Text Baseline | Text baseline | Bottom |
| Top | – |
| Middle | – |
| Bottom | – |
Text Alignment | Text alignment | Center |
| Left aligned | – |
| Centered | – |
| Right aligned | – |
Text Font Size | Font size | 48 |