Station

Station 1:
►Click on Station
►Activate the checkbox Show Name to display the name of the station

OR

►Deactivate the checkbox Show Name to hide the name of the station
►Activate the checkbox Show name on each segment to display the name of the station on each segment

OR

►Deactivate the checkbox Show name on each segment to hide the name at each station
►If necessary, change the value in the input field Thickness
►Click on the buttons at Text Baseline and Text Alignment to select the alignment of the text
►Select the preset value in the drop-down menu Text Font Size

OR

►Enter a value in the input field Text Font Size
►Enter values for the distance between the text and the frame in the input fields Text Margin

Property

Explanation

Default setting

Show Name

Display of the name of the station

Enabled

Show name on each segment

Display of the name of the station on each segment

Disabled

Thickness

Line width

8

Text Baseline

Text baseline

Top

Station 2: Top

Top

–

Station 3: Middle

Middle

–

Station 4: Bottom

Bottom

–

Text Alignment

Text alignment

Left

Station 5: Left

Left aligned

–

Station 6: Center

Centered

–

Station 7: Right

Right aligned

–

Text Font Size

Font size

48

Text Margin

Distance of the text to the frame

–

Station 8: Left

Left

0

Station 9: Right

Right

0

Station 10: Top

Top

0

Station 11: Bottom

Bottom

0