Track
- ►Activate checkboxes Enabled, Show Name and Show name on each segment
OR
- ►Deactivate the checkboxes Enabled, Show Name and Show name on each segment
- ►If necessary, change the value in the input field Thickness
- ►Click on the buttons at Text Baseline and Text Alignment to select the alignment of the text
- ►Select the preset value in the drop-down menu Text Font Size
OR
- ►Enter a value in the input field Text Font Size
- ►Enter values for the distance between the text and the frame in the input fields Text Margin
Property | Explanation | Default setting |
|---|---|---|
Enabled | Display of track information | Enabled |
Show Name | Track name | Enabled |
Show name on each segment | Name of the track for each segment | Enabled |
Thickness | Line width | 8 |
Text Baseline | Text baseline | Top |
| Top | – |
| Middle | – |
| Bottom | – |
Text Alignment | Text alignment | Left |
| Left aligned | – |
| Centered | – |
| Right aligned | – |
Text Font Size | Font size | 48 |
Text Margin | Distance of the text to the frame | – |
| Left | 0 |
| Right | 0 |
| Top | 0 |
| Bottom | 0 |