Part
- ►Click on Part
- ►Activate the checkbox Dimensions Enabled to show the dimensions of the part
OR
- ►Deactivate the checkbox Dimensions Enabled to hide the dimensions of the part
- ►Choose a color from the drop-down menu Dimensions Brush
Further information can be found in chapter Drop-down menu Brush | Color.
- ►Select the preset value in the drop-down menu Dimensions Marker Font Size
OR
- ►Enter a value in the input field Dimensions Marker Font Size
- ►If necessary, change the values in the input fields Part Dimensions Marker Label Modulo, Dimensions Marker Size and Dimensions Thickness
Property | Explanation | Default setting |
|---|---|---|
Dimensions Enabled | Display of the part dimensions | Enabled |
Dimensions Brush | Color of the dimensions | AliceBlue |
Dimensions Marker Font Size | Font size for the dimensions at the marker | 26 |
Part Dimensions Marker Label Modulo | Interval for displaying the label of the part dimensions at the marker | 2 |
Dimensions Marker Size | Length of the marker of the dimensions | 30 |
Dimensions Thickness | Width of the marker of the dimensions | 8 |