Controls

The list shows the most important controls:

Controls 1:

Add Part

Adds a part to the selected Processing Unit

Controls 2:

Add from template

Opens the dialog box Add part from template... for inserting a part from a template.

Controls 3:

Remove Part

Removes the selected part from the selected Processing Unit.

Controls 4:

Split Part

Creates a separate part from the selected modules of a part.

Controls 5:

Keep Position

Keeps the positions of the modules when splitting a part.

Controls 6:

Merge Parts

Adds two selected parts to the first selected part.

Controls 7:

Module-Side drop-down menu

Displays the selected module side and lists the available module sides.

Controls 8:

Rotation drop-down menu

Allows you to select a preset angle between -180° and 180° or enter your own value. The reference point is the first module of a part.

Controls 9:

X-Offset input field

Allows you to enter an offset for the reference point of the first module of a part on the X coordinate.

Controls 10:

Y-Offset input field

Allows you to enter an offset for the reference point of the first module of a part on the Y coordinate.

Controls 11:

Show Close Gap

Shows the distance from the starting point to the end point of a part with a line. The exact distance of the X-coordinate and Y-coordinate are displayed as a tooltip when the mouse pointer is moved over the displayed value. If the button Show Close Gap is activated, all distances are also shown in the status bar.