Method - parameter (Init)
Parameter | Group | Return Type | Input Type | Explanation |
|---|---|---|---|---|
GetName | General | STRING(1023) | – | Returns the name of the control area. |
GetDescription | General | STRING(1023) | – | Returns the description of the control area. |
GetStartPosition | General | LREAL | – | Returns the start position of the control area on the part. |
GetEndPosition | General | LREAL | – | Returns the end position of the control area on the part. |
GetBlendInLength | General | LREAL | – | Returns the length from the start of the control area to the position where the control parameters are completely used. |
GetBlendOutLength | General | LREAL | – | Returns the length from which the control parameters are no longer completely used until the end of the control area. |
GetIsEnabled | General | BOOL | – | Returns the activation state of the control area. |
SetName | General | BOOL | STRING(1023) | Sets the name for the control area. |
SetDescription | General | BOOL | STRING(1023) | Sets the description of the control area. |
SetStartPosition | General | BOOL | LREAL | Sets the start position of the control area. |
SetEndPosition | General | BOOL | LREAL | Sets the end position of the control area. |
SetBlendInLength | General | BOOL | LREAL | Sets the BlendInLength. |
SetBlendOutLength | General | BOOL | LREAL | Sets the BlendOutLength. |
SetIsEnabled | General | BOOL | BOOL | Sets the activation/deactivation of the control area. |