Method
Parameter | Group | Return Type | Input Type | Explanation |
---|---|---|---|---|
Init | – | BOOL | BOOL | Initialization |
GetXpuCount | – | BOOL | BOOL | Updates the total number of Processing Units that can be get via P_XpuCount or P_XpuCountUnit. |
GetXpuOids | – | BOOL | BOOL | Updates the object ID list of Processing Units, which can be get via P_XpuOids. |
GetInfoServerCount | – | BOOL | BOOL | Updates the total number of InfoServers that can be get via the P_InfoServerCount. |
GetInfoServerOids | – | BOOL | BOOL | Updates the object ID list of InfoServers, which can be get via P_InfoServerOids. |
GetCaGroupCount | – | BOOL | BOOL | Updates the total number of CA groups that can be get via P_CaGroupCount. |
GetCaGroupOids | – | BOOL | BOOL | Updates the object ID list of CA groups, which can be get via P_CaGroupOids. |
Subitem | ||||
XpuTcIo | – | I_TcIoXtsProcessingUnit | UINT | Entering the Processing Unit number selects this Processing Unit for further operation. |
InfoServerTcIo | – | I_TcIoXtsInfoServer | UINT | Entering the InfoServer number selects this server for further operation. |
Mc2CaGroup | – | I_Mc2CaGroup | UINT | Entering the CA group number selects this CA group for further operation. |