Adding stop positions
After all parts for the station have been added and selected, stop positions for the movers can be defined.
![]() | Stop position within the station A new stop position is always automatically located at the start of the station with the position 0 mm. When entering the position, make sure that you move the position from the start of the station and that the value is within the defined length of the station. |
Example of a stop position
While the station shown has a start position of 300 mm and an end position of 1200 mm on the part, these values do not apply to the stop position. Only values between 0 mm and 900 mm can be assigned for the stop positions, which corresponds to the length of the station. In this example, an entered value of 300 mm for the stop position corresponds to a position of 600 mm on the part.
- ►Click on the + button to add a stop position
- ►Enter a value for the stop position in the input field
The stop position is displayed as a diamond on the line of the station.
- ►Click on the button Go To Next Step to continue
