Checking devices
- ►Click the Zoom to fit button
The configured parts are displayed and can be scaled to the appropriate format.
- ►Check whether the correct devices have been selected in the appropriate order
- ►If necessary, press and hold the left mouse button and the Alt key to move parts into the correct position
Sorting devices
If the order is not correct:
- ►Click on a device
- ►Use the arrow keys to move the device up or down
OR
- ►Click on the x button to remove a device
- ►Add more devices if needed
Set properties
Next you can set the properties of the parts. You can select for each part whether the front or the back of the modules is to be shown and how the position and installation position are to be displayed. With these properties, every possible view of your XTS system can be mapped and adapted to your existing XTS system.
Module side
Front | Back |
![]() | The value for the length cannot be changed in the properties. |
- ►Select module side in the drop-down menu Module Side
- ►Enter the position of the part in the input fields X and Y
- ►Enter the value for the installation position of the part in the Alpha input field
![]() | Example configuration In this example configuration, the parts are positioned in the center of the XTS System View, the front is selected as the view, and the installation position is left at 0°. |
You can enter the values for the position of the parts manually or move the parts to the correct position by holding down Alt and pressing the left mouse button.
- ►Click on the button Go To Next Step to continue