Checking devices

Checking devices 1:
►Click the Zoom to fit button

The configured part is displayed and can be scaled to the appropriate format.

►Check whether the correct devices have been selected in the appropriate order


Sorting devices

Checking devices 2:

If the order is not correct:

►Click on a device
►Use the arrow keys to move the device up or down

OR

►Click on the x button to remove a device
►Add more devices if needed

Set properties

Next you can set the properties of the parts. You can select for each part whether the front or the back of the modules is to be shown and how the position and installation position are to be displayed. With these properties, every possible view of your XTS system can be mapped and adapted to your existing XTS system.

Module side

Checking devices 3:

Front

Back

Checking devices 4:

The value for the length cannot be changed in the properties.

Checking devices 5:
►Select module side in the drop-down menu Module Side
►Enter the position of the part in the input fields X and Y
►Enter the value for the installation position of the part in the Alpha input field
Checking devices 6:

Example configuration

In this example configuration, the part is positioned in the center of the XTS System View, the front is selected as the view, and the installation position is left at 0°.

Checking devices 7:

You can enter the values for the position of the part manually or move the part to the correct position by holding down Alt and pressing the left mouse button.

Checking devices 8:
►Click on the button Go To Next Step to continue
Checking devices 9:

The following pages describe the steps required to configure the parts for an XTS system with Track Management. The further steps for a closed XTS system can be found in the chapter Tracks.