Parameter (Init)
Parameter | Group | Type | PTCID | Explanation |
---|---|---|---|---|
Name | General | STRING(1023) | 0x03080239 | Name of the area. Attention! Entering a name is optional. |
Description | General | STRING(1023) | 0x0308023A | Description of the area. Attention! Entering a description is optional. |
StartPosition | General | LREAL | 0x03080236 | Position on the part in mm where the area starts. Unit: mm |
EndPosition | General | LREAL | 0x03080237 | Position on the part in mm where the area ends. Unit: mm |
BlendInLength | General | LREAL | 0x0308023E | Length from the start of the area until the new parameters are fully used. |
BlendOutLength | General | LREAL | 0x0308023F | Length before the end of the area where the previously used parameter set is started to be used again. |
IsEnabled | General | BOOL | 0x0308023C | Gets/sets if the current control areas is active or not. For more information, see IsEnabled. |