Parameter (Init)

Parameter

Group

Type

PTCID

Explanation

AdsPort

General

WORD

0x03002090

Gets/sets the ads port.

The port should be used to read/ write parameters via ADS.

MoverType

General

MoverType

0x00000090

Choose the appropriate mover type. Use custom for a non Beckhoff mover.

For more information, see MoverType.

MagnetPlateType

General

MagnetPlateType

0x00000091

Selection of the magnetic plate set.

Attention! Choose the correct magnet plate type. If not correct the mover can jump unexpectedly.

For more information, see MagnetPlateType.

MoverSortOrder

General

SortOrderNum

0x00000048

Choose the sort order of the movers.

For more information, see MoverSortOrder.

MinMechanicalMover­Distance

General

LREAL

0x0308027A

Gets/sets the minimum position distance between the movers, which has to be measured in the curve.

As a default the distance belonging to the mover type is used.

PermanentDataConfiguration

Teaching

–

0x00000020

Gets/sets a structure containing the teaching file number.

StartStandStillTeachingParameter

Teaching

–

0x00000010

Gets/sets a structure containing the result of the teaching process.

StopStandStillTeachingParameter

Teaching

–

0x00000011

Gets/sets a structure containing the result of the teaching process.

IsAbortOnTeachingWarningsEnabled

Teaching

BOOL

0x00000057

If enabled , will abort startup of the driver if there are teaching warnings.

For more information, see IsAbortOnTeachingWarningsEnabled.

Parameter

Group

Type

PTCID

Explanation

IsTeachingCheckSumCheckEnabled

Teaching

BOOL

0x00000055

If enabled, a teaching check sum check is applied at startup.

For more information, see IsTeachingCheckSumCheckEnabled.

TeachingCheckSum

Teaching

–

0x00000054

Array of values of the teaching check sum. After a new teaching one can read (upload) the checksum from the driver.

TeachingWarningLevel

Teaching

TeachingWarningLevel

0x0308028C

Determines the value above which the input check and the teaching issue warnings.

Level_1: very strict

Level_3: low

TriggerTeachingFileFormatUpdate

Teaching

TriggerTeachingFileFormatUpdate

0x03080291

Triggers the system to update the teaching file format of the given teaching file on changing back to config mode

(overwrites the old file).

MoverIdDetectionMode

MoverIdDetection

MoverIdDetectionMode

0x00000201

Choose the ID detection mode to enable Mover 1 detection. Standard means that mover ID detection is off.

For more information, see MoverIdDetectionMode.

MoverPosition­Assign­ment

MoverIdDetection

MoverPosition­Assign­ment

0x00000208

Defines the lowest/highest position.

For more information, see MoverPositionAssignment.

TriggerMoverIdDetection

MoverIdDetection

TriggerMoverIdDetection

0x00000205

Triggers the Mover ID Detection.

Attention! The axes controller will be momentary enabled.

IsAutoDumpWritingEnabled

Diagnostics

BOOL

0x00000049

If enabled then the driver writes dump files automatically in certain situations (at start up, in error cases).

For more information, see IsAutoDumpWritingEnabled.

Parameter

Group

Type

PTCID

Explanation

IsInputCheckEnabled

Diagnostics

BOOL

0x03080283

Enables the plausibility check of all input channels on the system.

For more information, see IsInputCheckEnabled.

WriteDump

Diagnostics

WriteDump

0x00000044

If downloaded manually then the driver writes a dump file.

UsedEventLogger

Diagnostics

EventMessenger

0x03080292

Specifies how events/messages are reported by the driver.

For more information, see UsedEventLogger.

IncludeModuleAreasIn­Record

Diagnostics

BOOL

0x00000095

Attention! Do not change! Obsolete parameter.

For more information, see IncludeModuleAreasInRecord.

IncludeMoverAreasInRecord

Diagnostics

BOOL

0x00000096

Attention! Do not change! Obsolete parameter.

For more information, see IncludeMoverAreasInRecord.

DumpWriterFallbackMode

Diagnostics

DumpWriterFallbackMode

0x030802B2

Gets/sets, which extra memory can be used for dump writing, if the driver fails to write a dump in first attempt.

IsCycleTimeWarning­Suppressed

Advanced

BOOL

0x00000046

If enabled, surpressed warnings for cycle times different than 250 us (only possible when working in simulation)

IsMoverFrozenErrorActivated

Advanced

BOOL

0x00000097

If enabled, throws an error instead of a warning, if a mover position is frozen.

For more information, see IsMoverFrozenErrorActivated.

IsPositionBasedErrorForwardingEnabled

Advanced

BOOL

0x00000092

If enabled, makes it possible to start up and shut down single parts instead of the whole XTS.

Attention! Beta functionality.

For more information, see IsPositionBasedErrorForwardingEnabled.

Optimization

Advanced

OptimaizationEnum

0x00000047

Optimizes the movers movement or positioning slightly. Standard is optimize positioning.

For more information, see Optimization.

Parameter

Group

Type

PTCID

Explanation

TriggerRedetection

Advanced

TriggerRedetection

0x00000098

Triggers a new Mover detection process.

TriggerResort

Advanced

BOOL

0x00000061

Triggers a resort of the Mover Positions. Based on the MoverSortOrder parameter, the first Mover will get the lowest or highest position.