Parameter (Init)
Parameter | Group | Type | PTCID | Explanation |
|---|---|---|---|---|
AdsPort | General | WORD | 0x03002090 | Gets/sets the ads port. The port should be used to read/ write parameters via ADS. |
StationId | General | UDINT | 0x03080271 | Gets/sets the station ID. |
StationColor | General | UDINT | 0x03080277 | Gets/sets the station color in ARGB. |
StartPositionOnPart | General | LREAL | 0x03080272 | Gets/sets the start position on the first part. |
EndPositionOnPart | General | LREAL | 0x03080273 | Gets/sets the end position on the last part. |
StopPositions | General | LREAL | 0x03080274 | Gets/sets an array of stop positions. The valid range starts from 0 mm to the total length of all configured parts. |
PartObjectIds | General | – | 0x03080224 | Gets/sets the parts which belong to the station. |
IsEnabled | General | BOOL | 0x0308023C | Gets/sets whether the station is enabled or not. For more information, see IsEnabled. |
Description | General | STRING(1023) | 0x0308023A | Description of the station. Attention! Entering a description is optional. |