Parameter (Init)
Parameter | Group | Type | PTCID | Explanation |
|---|---|---|---|---|
AdsPort | General | WORD | 0x03002090 | Gets/sets the ads port. The port should be used to read/ write parameters via ADS. |
ActiveTrackObjectId | General | OTCID | 0x03080209 | Gets/sets the Track object ID that is currently active/should be activated for the mover. |
TaskOID | General | OTCID | 0x03002060 | Gets/sets the XTS Task that is used for calculations for the mover. |
SimulatedStartUpPart | Simulation | OTCID | 0x03080278 | Gets/sets the part on which the mover is detected during simulation. |
SimulatedStartUpPosition | Simulation | LREAL | 0x03080279 | Gets/sets the parts position on which the mover is detected during simulation. |
SimulatedStartUpId | Simulation | STRING(3) | 0x0308027E | Gets/sets the ID of the mover on which is used in simulation. |