Hidden Parameter (Init)

Parameter

Group

Type

PTCID

Explanation

IdDiagConfiguration

MoverIdDetection

0x03080100

Configure the memory size of ID Detection in the dump file.

Attention! Do not change.

For more information, see IdDiagConfiguration.

DelayBetweenMoversInPack

MoverIdDetection

LREAL

0x03080247

Time delay [s] between triggering movers which are directly next to each other within the MoverPackGap.

Unit: s

DelayBetweenMoverPacks

MoverIdDetection

LREAL

0x03080248

Time delay [s] between triggering movers simultaneously which are not in the same mover pack.

Unit: s

GapToDefineMoverPack

MoverIdDetection

LREAL

0x03080249

Gap [mm] between movers to define a new mover pack.

Unit: mm

CompletionCriteria

MoverIdDetection

MoverIdDetectionCompletionCriteria

0x0308027B

Defines the criteria to complete the ID Detection.

For more information, see CompletionCriteria.

DumpWriterFallback­Mode

Diagnostics

DumpWriterFallbackMode

0x030802B2

Gets/sets the mode which specifies if extra memory can be used to write a dump file or not. This may be used if the normal buffer for the dump is too small.

IsPartBasedHandling­Activated

Advanced

BOOL

0x03080284

If enabled then the status and control of all terminals is evaluated based on parts.

Attention! Beta functionality.

IncludedTrackCheck­Timeout

Advanced

UDINT

0x03080293

Gets/sets the timeout in seconds after which a warning is thrown, if no tracks are included to detection.

Unit: s