System Layout
With this setting you determine how your XTS system is displayed in the HMI.
- ►Expand Properties > SystemLayout
- ►Select the appropriate display option in the drop-down menu Layout
- ►Click ... from InfoImages
XtsInfoImages can be inserted into the controller and can be zoomed and moved with the XTS system. XtsInfoImages are used as an array.
The dialog box XtsView | InfoImages opens.
- ►Click on Add
An XtsInfoImage is added. The properties of the XtsInfoImage can be set in the Properties area.
- ►Expand General
- ►Click on the button Image to select a file path for the graphic
- ►Select the display in the drop-down menu View
![]() | Reference point and origin The reference point for the graphic is the top left-hand corner. The origin refers to the first module added in the XTS Configurator. |
- ►Expand Layout
- ►Enter values for the position in the input fields PositionX and PositionY
- ►Enter values for the size in the input fields Width and Height
- ►Enter a rotation angle in the input field Rotation
- ►Activate the checkbox Visible to show the graphic
OR
- ►Deactivate the checkbox Visible to hide the graphic
- ►Enter a value in the input field zIndex
Further information can be found in chapter General settings.
- ►Confirm with OK
The dialog box XtsView | InfoImages closes.
- ►Click ... from PartTransformations
Part Transformations can be inserted into the controller and determine the XTS layout. You can define the layout for each XTS part. Part Transformations are used as an array.
The dialog box XtsView | PartTransformations opens.
- ►Click on Add
A Part Transformation is added. The properties of the part transformation can be set in the Properties area.
- ►Expand General
- ►Enter values in the input fields PartIndex and Rotation
- ►Select the appropriate display option in the drop-down menu PartSide
- ►Expand X-Transformation
- ►Enter values in the input fields Offset, ValueScale and AxisBinding
- ►Expand Y-Transformation
- ►Enter values in the input fields Offset, ValueScale and AxisBinding
- ►Confirm with OK
The dialog box XtsView | PartTransformations closes.
The table shows the default parameter settings for the System Layout properties:
Property | Explanation | Default setting |
|---|---|---|
Layout | View of the system | SystemView |
| View of the system as previously configured in the XTS Configurator | – |
| View of the system as previously configured in the XTS Configurator, but from the other side of the system | – |
| View of the system that is configured manually in the PartTranformation properties | – |
InfoImages |
| … |
|
|
|
| File path for the graphic | – |
| View of the system | SystemView |
• SystemView | View of the system as previously configured in the XTS Configurator | – |
• InvertedSystemView | View of the system as previously configured in the XTS Configurator, but from the other side of the system | – |
• Custom | View of the system that is configured manually in the PartTranformation properties | – |
|
|
|
| X-position of the graphic Reference point is the global zero point | 0 |
| Y-position of the graphic Reference point is the global zero point | 0 |
| Width of the graphic By default, the width of the graphic is indicated in px. Entering a value changes the width, proportionally the height of the graphic changes. Entering values for Width and Height can cause the graphic to be distorted. Unit: mm, related to the real system size | – |
| Height of the graphic. By default, the height of the graphic is indicated in px. Entering a value changes the height, proportionally the width of the graphic changes. Entering values for Width and Height can cause the graphic to be distorted. Unit: mm, related to the real system size | – |
| Rotation angle of the graphic. Unit: degrees | 0 |
| Visibility of the tool |
|
• | Checkbox activated | – |
• | Checkbox deactivated | – |
| Z-position of the graphic. Provides information about updating the graph. | 1000 |
Property | Explanation | Default setting |
|---|---|---|
PartTransformations |
|
|
|
|
|
| Index of the configured part | 0 |
| Rotation angle of the part. Unit: degrees | 0 |
| Display page of the part | Default |
• Default | Default use of the view defined in the layout properties | – |
• Front | Front side | – |
• Back | Rear side | – |
|
|
|
| Configuration of the X offset of the part. Unit: mm, related to the real system size | 0 |
| X-scaling of the axis offset when an X-axis binding is used. | 1 |
| Integration of a TwinCAT NC for transformation of an X offset, e.g. in order to represent a switching axis. Unit: mm, related to the real system size | – |
|
|
|
| Configuration of the Y offset of the part. Unit: mm, related to the real system size | 0 |
| Y-scaling of the axis offset when using a Y-axis binding | 1 |
| Integration of a TwinCAT NC for transformation of an Y offset, e.g. in order to represent a switching axis. Unit: mm, related to the real system size | – |