Feed Forward Object

Parameter

Default value

Unit

Description

Type

FFT_ON

 

FFT_OFF No acceleration feed forward is used

FFT_ON KpAccFFT is used as feed forward

MOVE_OPENLOOP:

FFT_ON_AREA KpAccFFT used and KpAccFFT_Area used when the mover is in any of the Areas

KpAccFFT

1.0

As²/mm

Acceleration Feed Forward Gain. For large loads this value should be changed to reduce position lag encountered during acceleration and deceleration. Too high and it will create a negative lag distance. A value of 1 corresponds to a mover mass of 350g a value of 2 would be for a mover mass of approx. 700g.

KpAccFFT_area

1.0

 

Acceleration Feed Forward gain to be used in the curve when Type is set to FFT_ON_AREA.

Open Loop Area Current

3.0

A

Sets the open loop current with the position command for commutation. Changing this value can result in incorrect Commutation.

Area Current Limit

0.0

A

When greater than zero, and Control areas are enabled, when the axis is in a Control Area the axis current will be limited to this value.