Encoder Parameters

Parameter

Default value

Unit

Description

Velocity Feedback Mode

Observer

Method used to determine position and actual velocity. The system has been optimized for Observer.

Position Feedback Mode

Modulo_Start

How the mover positions are calculated on start.

Standard: all positions are absolute and all axis with positions less than half the modulo distance start with a negative number.

Modulo: The start positions are modulo but movers that are more than half the modulo distance start with a negative number.

Modulo_Start: positions are modulo but on start all movers have a positive value. Simulation: the encoder is simulated rather than receiving feedback from the XTS. Simulating a random noise and adding the noise to the real signal. When moving the actual position is following the set point with 1 cycle delay.

Modulo Start Invert: The same as modulo start, but all al movers are given a negative value. (Movers that have had their Encoder Count direction and Motor Polarity inverted will start with a positive number)

Position Low Pass Filter

500

Hz

Low Pass frequency of the Observer model and speed filter.

Can be increased if an extremely stiff mover/track system is used. E.g. Steel Track Steel wheels nearly zero mover flex. Never be below 100Hz.

Bandwidth

160

Hz

The bandwidth used for the observer model and speed filter. Adjust this value as necessary to eliminate oscillations. As a rule the more flex the load induces on the mover, the lower the value but it is dependent upon the stiffness of the mover, load, and track.

Never set below than 80Hz

Correction Factor

0.5

 

Load correction factor of the observer model.

This is the ratio of the load to the mass of the mover. For an unloaded mover this can be a value of 1. For loads greater than 350g the correction factor should not be less than 0.5

Simulation Offset

10.0

mm

If the simulation encoder is used this is the start position of the mover. Every mover should have a different (realistic) start position.