The Main Soft drive Object contains the following parameters

Parameter

Default value

Unit

Description

ADS Port

 

 

This is the ADS Port number of the task that the Soft Drive is linked to; do not change this value by hand.

Hardware Modulo

3000

Mm

The circumference of the track. (E.g. 1m Starter kit has 3000mm circumference. 1.5m starter kit is a 4000mm circumference. This value is automatically entered by the Configurator Tool.

Operation Mode

8

 

Operation Mode corresponding to CanOpen object 0x6060 for normal operation this must be 8, to allow Velocity Step commands during tuning only this value must be 9.

Max Current Output

12.0

A

Maximum current the mover can use.

This value can be lowered but not increased above 12. 12 A corresponds to ~100 N.

Emergency Ramp

10000

mm/s²

Default emergency ramp on fault.

Can be changed but ensure it is feasible and will not generate a secondary fault. E.g. Decelerating all movers so fast that the DC bus causes an overvoltage error and all movers coast.

Emergency Time Out

0.5

S

Time after an emergency ramp is engaged after which the soft drive will be disabled. Can be changed if necessary ensure feasibility.

Stand Still Switch Time

0.1

s

Time after Set Velocity is zero before the mover is determined to be at standstill. (Control loops with Standstill parameters enabled will switch to standstill parameters after this time).

Control Areas

1

Array

Determines the number of Control Areas available. A maximum of 4 control areas can be set. When a control area is enabled and a control loop uses area parameters, when the axis is in an area, the area parameter.

[arrayindex] is Enabled

False

True/False

Enable use of Area Parameter Set. Set to True to enable Area Parameters (Control loops must also be enabled to used area parameters)

[arrayindex] reserved

0

 

Reserved for future use, do not change

[arrayindex] StartPosition

Valid values are from 0 to the Hardware Modulo. Negative numbers or values larger than the hardware modulo are ignored

 

0

 

mm

Linear Location where the Area starts Note: The hardware positions are determined in accordance with the Soft Drive. Hardware Position. Reversing the counting direction of the mover does not reverse the hardware position

[arrayindex] EndPosition

Valid values are from 0 to the Hardware Modulo. Negative numbers or values larger than the hardware modulo are ignored

0

 

mm

Linear Location where the Area ends Again dependent upon Hardware position.

[arrayindex] Transition Length

Valid values are from 0 to half of the defined area.

(StartPosition-EndPosition)/2

0

 

mm

Ramp distance for linearly switching to/from area parameters.

The Main Soft drive Object contains the following parameters 1: