Configuration

Options

Description

Number

CX5340-0225

Embedded PC with Intel Atom® x6425RE

  • CPU module, Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included

1

CX2500-0060

Ethernet module

  • 2 x Ethernet interfaces, 10/100/1000 Mbit/s
  • Connection type 2 x RJ45
  • PCI Express® connection
  • Protection class IP20
  • Operating temperature -25 °C to +65 °C
  • Storage temperature -40 °C to +85 °C

1

CX2900-0042

160 GB CFast card, 3D flash, extended temperature range

1

TC1250-0050

TwinCAT 3 PLC/NC PTP 10 axes, platform level 50 (Performance Plus)

1

TF5850-0050

Software license, TwinCAT 3 XTS Extension, platform level 50 (Performance Plus)

1