Configuration

Options

Description

Number

C6030-0080

Ultra-compact industrial PCs

  • Intel® Core™ i5, 6 Cores (TC3: 70) 
  • compact motherboard for Intel® Celeron®, Core™ i3/i5/i7 11th generation processors
  • Graphics card, integrated into the processor
  • 3 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
  • 24 V DC output voltage

1

C9900-C640

Processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)

1

C9900-R271

Memory extension to 16 GB DDR4 RAM, instead of 4 GB

1

C9900-H598

160 GB M.2 SSD, 3D flash, extended temperature range, instead of 40 GB M.2 SSD

1

C9900-S540

Windows 11 IoT Enterprise 2024 LTSC, 64 bit, English, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 from the 8th generation

1

TC1250-0070

TwinCAT 3 PLC/NC PTP 10 axes, platform level 70 (High Performance)

1

TF5850-0070

Software license, TwinCAT 3 XTS Extension, platform level 70 (Very High Performance)

1