XTS Hygienic
Electrical data | ||
|---|---|---|
| 24 | |
| 48 | |
| 16 | |
| 20 | |
| ≤ 3 | |
At a constant velocity [m/s] | 2 | 4 |
| 90 | 180 |
At peak acceleration [m/s2] and | 10 | 50 |
| 90 | 400 |
Mechanical data | ||||
|---|---|---|---|---|
Mover | ATH9011-0075-0550 | ATH9013-0075-0550 | ||
| 75 | 75 | ||
| 6 | 6 | ||
| 830 | 550 | ||
| 1,060 | 780 | ||
| 230 | 230 | ||
Modules | ATH20xx | |||
00-0250 | 01-0250 | 50-0500 | 51-0500 | |
| 96 | 96 | 198 | 198 |
| 250 | 250 | 315 | 315 |
| 4.0 | 5.4 | 8 | 9.4 |
| 34 | 34 | 34 | 34 |
| 22 | 22 | 22 | 22 |
Protection class | ||||
| IP65 / IP66 / IP69K | |||
Material | ||||
| Stainless steel 1.4404 AISI 316L, Ra < 0.8 µm | |||
| VMQ silicone | |||
System properties | |
|---|---|
| 90 |
| 7.5 |
| 75 |
| 4 |
| ≥ 75 |
| 30 |
| 0.78 |
| ≤± 0.15 |
| ≤± 0.25 |
| ≤± 0.01 |